FR-100-242-2-GR

Harmonic Drive LLC | 42 Dunham Ridge, Beverly, MA 01915 | 800-921-3332
Harmonic Drive and Harmonic Planetary are registered trademarks of Harmonic Drive.


Series Size Ratio Type
FR 100 242 2-GR

• Maximum reduction ratio in minimum space
• Low backlash
• Simple installation and maintenance

Gear Model Number
Gear Dimensions (see drawing)
Flange Dim A - Motor Adapter Flange Bore Dia. {{foundMotor.flangeDimA}} mm
Flange Dim B - Motor Adapter Flange Bore Depth {{foundMotor.flangeDimB}} mm
Motor Dim C - Motor Bolt Circle Dia. {{foundMotor.dimC}} mm
Flange Dim D - Bolt Size {{foundMotor.flangeDimD}}
Coupling Dim F - Motor Coupling Bore Dia. {{foundMotor.couplingDimF}} mm
Mass kg
Gear Performance Data
Rated Torque L10 4,470 Nm
Limit for Average Torque 5,720 Nm
Limit for Repeated Peak Torque 7,960 Nm
Limit for Momentary Peak Torque 9,410 Nm
Backdriving Torque Nm
Ave. Input Speed 1,000 rpm
Gear Backlash < 1.5 arc min
Mass 42.6 kg

Contact

Contact Us

Submit a Question

info@harmonicdrive.net

or
Call: 978-532-1800

Hours 8:00am - 5:00pm EST
Monday through Friday