High-Precision Linear Servo Actuators | Harmonic Drive®

Harmonic Drive LLC | 42 Dunham Ridge, Beverly, MA 01915 | 800-921-3332
Harmonic Drive and Harmonic Planetary are registered trademarks of Harmonic Drive.


Linear Actuator Direct Drive

Harmonic Drive designs and manufactures high-precision linear actuators for various applications. We have over 60 years of experience innovating components for the precision motion control market. Our committed development and engineering teams build linear servo actuators that can help your OEM equipment deliver optimal performance.

Linear Actuators

Servo actuators are assemblies of a zero-backlash gear, an AC or DC servo motor and a high-capacity output bearing. Our high-force components deliver linear forces from 49N to 12,000N with sub-micron position resolution.

Here are the linear actuators we provide:

LAH Linear Actuator

LAH Linear Actuator

The LAH series comprises LAH-46 for DC motor drives and LAH-80 for stepper motors. If you prefer, you can change LAH-46's DC motor to a stepper option. The two models have a precision ball screw that provides 1 micron or less repeatability and a positioning accuracy of 4 microns. Their force ranges from 392N to 3,000N.

This high repeatability and position accuracy make them ideal for critical applications such as manufacturing measuring instruments, test and inspection systems, optical equipment, semiconductors and LCDs.

The LAH series supports a flange mount type.

Learn More

LA Servo Linear Actuator

LA Servo Linear Actuator

The LA Series is a compact linear actuator with high resolution and high thrust. It is available in two models: LA-30B-10F and LA-32-30-F. The series has a maximum thrust of force 49N, 0.0174 micrometers of resolution and high precision.

Like the LAH series, the LA models feature a precision ball screw, support a flange mount type and are suitable for similar use cases due to their two-micron position accuracy and 0.1-micron repeatability.

Learn More

LBC Linear Servo Actuator

LBC Linear Servo Actuator

LBC linear actuators are available in two models: LBC-25A-5D6K, with a maximum thrust force of 6000N and 0.32 micrometers of resolution, and LBC-25A-5D12K, with a maximum thrust force of 12000N and 0.16 micrometers of resolution.

The LBC models use AC servo motors and precise trapezoidal screws and support a base-mount installation. They are compact and provide smooth motion at high and low speeds. You can use them to build automation equipment for medical packaging, electronics assembly and other high-precision use cases.

Learn More

Why Choose Us for High-Precision Linear Actuators?

Since 1955, Harmonic Drive has designed and built high-quality linear actuators for semiconductor manufacturing, medical diagnostics and surgical robotics, factory automation equipment and other accuracy-demanding applications.

We leverage our years of experience, technical knowledge and use case needs to develop durable products at our state-of-the-art manufacturing facilities in the U.S., Germany and Japan. Our precision motion control products undergo meticulous testing to ensure they'll contribute to efficient machine performance.

We build all our components in-house, empowering us to consistently adhere to high standards. Additional benefits of partnering with us are:

  • Reliable support throughout our partnership. Our team can help you identify a suitable linear servo actuator for your application.
  • Custom solutions are available whenever you have unique linear actuator specifications. Our custom design service allows us to conceptualize, design and produce tailored products.
  • Peace of mind knowing you are working with a committed and reputable company.

Need a Servo Actuator? Harmonic Drive Can Help

Harmonic Drive engineers and produces high-quality linear actuators to empower your machine. Our dedicated and experienced team builds innovative and high-performance precision motion control components to meet your application requirements. We understand linear actuator direct drives extensively and can help you identify a fitting product for your equipment.

Our team can also custom-design servo actuators to your unique specifications. We'll work closely to ensure we understand your needs so we can bring them to life.

Contact our sales team for a quote to equip your manufacturing plant with reliable linear actuators.

Contact

Contact Us

Submit a Question

info@harmonicdrive.net

or
Call: 978-532-1800

Hours 8:00am - 5:00pm EST
Monday through Friday