Harmonic Drive LLC | 42 Dunham Ridge, Beverly, MA 01915 | 800-921-3332
Harmonic Drive and Harmonic Planetary are registered trademarks of Harmonic Drive.


LAH Linear Actuator

LAH linear actuators are available in, LAH-46 for DC motors for stepper motors. A precision ball screw provides positioning accuracy better than 4 microns and repeatability of 1 micron.

Manual

DXF CAD Files

PDF Drawings

3D CAD Files

Contact our experts to find the right solution and get started today!




Model Ordering Code

LAH - 46 -10 02 - F - L - SP
1 2 3 4 5 6 7

1. Model: LAH Series
2. Size: 46
3. Stroke (mm): 10, 30 (LAH-46)
4. Rate thrust force (N): 200(LAH-46)
5. Mounting type: F (Flange mounting type)
6. Drive motor:

LAH-46
  • None: DC servo motor drive ( Open collector version)
  • L : DC servo motor drive (line drive version)

7. SP: Customized Specification


LAH-46 Ratings Table

Item/model

LAH-46-1002-F

LAH-46-3002-F

Resolution

0.069 μm

Stroke

10mm

30mm

Maximum thrust force

390N(87.75 Ib)

Repeatability

±0.5μm or less/1mm stroke

Lost motion

5μmor less/1mm stroke

Drive motor

DC servo motor
(The drive motor can be changed to a stepper motor)

Mass(g)

810

850

CAD Downloads

DXF

DXF


LAH-46 Product Drawing

LAH-46 Product Drawing

Please confirm dimensions and specifications with the drawing issued by Harmonic Drive LLC.



LAH-46 Dimensions

Unit: mm

Model

A

B

C

D

LAH-46-1002-F

10

69

169

185

LAH-46-3002-F

30

88

188

204



Please confirm dimensions and specifications with the drawing issued by Harmonic Drive LLC.

Contact

Contact Us

Submit a Question

info@harmonicdrive.net

or
Call: 978-532-1800

Hours 8:00am - 5:00pm EST
Monday through Friday